IESNA:LM-63-2002
[TEST]P1198942
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-835-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3500K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7242
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1002.8 1123.5 1255.7 1386.9 1495.7 1567.5 1603.5 1618.9 1633.4 1653.3
1680.8 1713.7 1756.6 1800 1846.9 1910.8 2002.6 2136.3 2333.8 2607.7
2971.4 3451.4 4105.9 4918.1 5442 5315.3 4926.6 4391.8 3814.6 3266.8
2706.5 2088.4 1429.3 840.1 340.7 85.8 0
1002.8 1132 1275.7 1425.4 1544.1 1621.9 1660.3 1671.8 1677.8 1680.8
1688.3 1698.2 1711.2 1716.7 1734.2 1773.1 1841.4 1950.2 2126.3 2385.2
2734 3220.4 3952.3 5027.9 6458.2 6913.2 6546 6110.5 5628.6 5126.7
4386.3 3427.4 2388.7 1454.3 574.2 183.6 0
1002.8 1151 1320.6 1493.7 1636.9 1723.7 1748.6 1733.2 1696.3 1642.9
1584 1527.6 1471.7 1419.9 1394.4 1424.9 1557.6 1793 2077.9 2344.8
2597.8 2892.6 3295.7 3876.9 4990 6323 6051.1 5405.1 4981 4690.6
4277.1 3678.9 2874.2 2000.6 782.3 128.7 0
1002.8 1160.9 1367 1555.6 1706.2 1779.6 1778.1 1714.7 1614.4 1508.7
1408.4 1324.6 1259.7 1221.8 1259.2 1445.3 1762.1 2149.3 2557.9 2988.4
3459.4 3907.9 4335.9 4832.3 5566.2 6503.1 6685.2 6202.3 5660.5 5105.2
4445.7 3560.1 2511.5 1215.8 475.9 53.4 0
1002.8 1176.4 1377 1575.5 1729.2 1803 1771.6 1659.8 1518.6 1405.4
1304.6 1224.3 1166.9 1154 1262.2 1549.1 1975.1 2510.5 3170.5 3972.7
4852.3 5756.8 6660.8 7473.5 8397 9246.1 9461.1 9072.5 8331.6 7343.3
6043.7 4254.1 2760.9 1526.6 736.4 85.3 0
1002.8 1177.4 1379.5 1575.5 1724.2 1790 1758.1 1649.4 1509.2 1383.4
1282.7 1203.8 1152 1159.4 1310.1 1648.4 2136.3 2775.9 3588.6 4513.5
5456.4 6379.4 7307.9 8264.7 9346.9 10133.6 10178 9557.4 8475.8 7044.9
5549.2 4121.9 2693.6 1567 621.1 78.3 0
1002.8 1177.4 1374.5 1563.5 1699.7 1762.1 1754.6 1684.3 1576 1457.3
1351.5 1272.7 1218.3 1213.8 1332.6 1629.9 2065.9 2587.3 3196.4 3871.9
4547 5225 5876.5 6531.1 7428.1 8307.2 8542.1 8104.6 7360.7 6392.4
5311.3 4116.9 3100.7 1846.4 701 61.9 0
1002.8 1163.9 1347.5 1519.6 1644.4 1708.2 1728.7 1717.2 1669.8 1598.5
1519.1 1442.8 1377 1341.5 1374.5 1535.6 1828.5 2206.1 2608.7 2981.9
3342.1 3658.4 3956.8 4373.8 5167.1 5963.8 5861.1 5184.5 4559.9 4007.6
3318.2 2493.5 1672.8 813.7 228.5 27.9 0
1002.8 1163.4 1327.6 1478.7 1588 1648.9 1683.8 1706.2 1717.7 1721.2
1715.2 1698.2 1677.3 1654.3 1650.9 1691.3 1815 2031.5 2334.8 2680.1
3075.7 3566.6 4215.2 5057.3 5942.4 6109 5182.1 4004.7 2945.5 2144.8
1683.3 1229.8 892 524.8 146.2 6 0
1002.8 1136 1274.2 1401.4 1494.2 1550.1 1591.5 1627.4 1660.8 1703.2
1749.1 1795 1853.4 1909.3 1985.1 2098.4 2261.5 2494.5 2847.2 3328.1
3915.9 4597.8 5408.1 6314.1 6638.8 6160.4 5029.4 3774.2 2548.9 1838.4
1330.1 887.5 534.3 123.2 3 0 0
1002.8 1133 1262.7 1372.5 1456.3 1507.2 1544.6 1583.5 1620.4 1662.8
1714.7 1770.6 1839.9 1915.8 2010.6 2145.8 2332.3 2584.8 2918.1 3344.6
3896.9 4558.9 5172.6 5528.8 5460.9 4938.1 3969.2 2879.6 1847.9 1313.6
906.5 568.2 316.3 68.8 0 0 0
1002.8 1113.5 1231.3 1327.1 1398.4 1445.3 1477.7 1513.2 1550.6 1589
1637.4 1695.3 1762.6 1837.4 1927.2 2045 2203.1 2412.2 2679.6 3051.3
3535.7 4000.7 4228.7 4150.3 3875.4 3414.5 2688.1 1819 982.3 580.2
319.8 143.2 55.4 7 0 0 0
1002.8 1102.1 1193.4 1260.2 1310.6 1341 1362.5 1390.4 1414.9 1438.3
1471.3 1515.2 1567 1616.9 1670.3 1735.7 1812.5 1904.8 2018 2131.3
2165.7 2052 1764.1 1426.3 1050.2 728.9 514.9 371.7 260.9 187.6
126.7 75.8 42.4 19 3.5 0 0
1002.8 1073.6 1141.5 1191.4 1220.3 1235.3 1245.7 1250.2 1247.2 1235.8
1218.8 1209.8 1199.9 1175.9 1123.5 1048.7 970.9 896.5 832.7 789.3
767.3 747.3 719.9 673.5 638.1 610.7 525.8 426.1 281.4 197.1
140.7 97.8 64.9 27.9 4 0 0
1002.8 1045.2 1094.1 1131 1151 1155.9 1144.5 1113.5 1063.7 998.8
928.9 872.6 835.7 813.2 795.2 768.8 730.9 694.5 666 651.1
651.1 655.1 656.1 652.1 622.6 557.8 488.9 443 373.2 299.8
217.5 142.7 77.8 30.4 2 0 0
1002.8 1022.2 1045.7 1072.6 1092.1 1090.1 1063.7 1012.3 949.9 891.5
843.1 808.7 788.8 773.8 756.3 729.4 691.5 645.6 600.7 565.3
546.3 548.8 564.3 574.7 570.7 553.3 515.4 454 385.6 321.3
260.9 205 149.2 86.8 37.4 0 0
1002.8 991.3 998.8 1017.8 1038.7 1048.7 1033.2 999.3 961.4 927.5
893 854.1 813.7 774.3 735.9 695.5 651.1 604.2 559.8 523.3
490.9 463.5 440 425.1 420.6 419.1 411.1 393.1 362.2 318.8
246 168.6 93.3 49.4 18 0 0
1002.8 970.9 952.4 956.4 986.8 1025.7 1056.2 1058.7 1037.2 1003.3
963.9 917 862.6 805.2 750.8 699 649.6 601.7 558.8 525.3
500.9 484.9 472 456 431.5 393.1 353.2 324.3 298.3 269.4
231.5 179.1 115.2 66.9 22 0 0
1002.8 946.4 903.5 897 927 1002.3 1083.1 1121 1109.5 1066.6
1015.3 962.9 907.5 846.1 784.8 724.9 668.5 616.6 571.2 536.3
509.9 491.4 483.9 478.9 468 444 415.1 382.2 348.7 309.8
262.4 204.5 150.7 94.8 30.9 0 0
1002.8 923 858.6 826.7 842.1 918 1029.2 1118.5 1140 1102.6
1040.2 980.3 925 867.1 809.7 752.3 695.5 640.1 591.7 554.8
523.8 503.4 488.4 481.9 472.5 455 430.1 402.1 371.7 337.8
290.9 231 169.6 93.3 28.9 1 0
1002.8 902 831.2 789.3 795.2 863.1 965.9 1055.7 1106.1 1092.1
1039.7 980.3 925 870.1 816.2 762.3 706.4 651.6 603.7 563.3
528.8 505.4 487.9 477.4 466.5 446.5 417.1 385.1 353.2 315.8
269.4 208.5 151.7 80.8 22 0 0
1002.8 898 813.7 755.3 744.4 789.3 869.6 961.4 1022.2 1028.2
995.8 945.4 895.5 849.1 803.2 753.8 701.9 649.6 601.2 559.8
524.3 498.9 476.9 457 433 397.6 348.2 290.9 237 192.6
148.7 99.3 60.4 30.4 2.5 0 0
1002.8 873.6 769.8 688 647.6 649.6 675 709.4 736.9 751.3
751.3 733.4 710.4 686 659 630.6 602.7 572.2 535.8 498.4
462.5 421.6 379.2 342.2 304.8 254.4 204.5 168.1 139.2 110.8
81.3 50.4 23.4 6.5 0 0 0
1002.8 855.6 736.4 637.1 575.7 549.3 540.8 539.8 536.8 532.3
522.8 504.9 483.4 458 428.1 403.6 379.7 361.2 349.2 344.2
337.8 323.8 301.3 272.9 239 203.6 170.6 141.7 114.2 89.3
63.9 35.9 15.5 2.5 0 0 0
1002.8 846.6 713.9 605.7 534.3 498.9 480.4 464.5 446.5 426.6
408.6 394.1 377.7 364.2 348.2 332.3 315.3 293.4 268.9 248.5
227.5 208.5 192.1 179.1 164.6 146.7 126.7 106.8 85.3 65.4
44.4 27.9 13.5 0.5 0 0 0
1002.8 839.1 700.5 589.2 514.4 474.5 450 426.6 404.1 381.7
360.2 341.7 324.3 306.8 290.9 275.4 258.9 242 226 209
193.1 179.1 166.6 153.2 137.2 123.2 107.3 89.3 68.8 50.9
36.9 22 7.5 0 0 0 0
1002.8 846.1 704.9 591.7 510.9 464 432.5 408.6 388.1 368.2
348.2 329.3 309.8 292.4 276.4 260.4 244 226 208 189.6
173.6 160.1 148.7 138.7 128.7 117.7 102.8 86.3 71.8 59.4
45.9 31.4 11.5 0 0 0 0
1002.8 850.1 709.9 595.2 508.9 452 418.6 397.1 378.2 358.2
339.3 320.3 303.3 287.4 272.4 256.4 240.5 222.5 204.5 186.6
170.6 159.1 149.7 141.7 132.2 119.2 101.8 87.3 76.3 64.9
50.9 33.9 13.5 4 0 0 0
1002.8 850.1 715.4 599.7 507.4 442.5 407.1 386.6 367.7 348.7
327.8 309.8 294.3 277.4 260.9 244.5 227.5 210.5 193.6 177.6
164.6 156.2 148.2 139.7 126.7 108.8 86.8 76.3 65.4 53.4
38.9 20.5 8.5 2 0 0 0
1002.8 867.1 736.9 620.6 519.9 444.5 404.6 383.2 364.2 348.2
329.8 312.3 295.3 278.9 261.9 245.5 228.5 212 196.6 182.6
171.1 162.1 153.2 142.2 126.2 100.8 75.8 65.4 54.9 43.4
30.9 18 9.5 4 1 0 0
1002.8 877.1 751.3 635.1 530.8 451.5 407.1 383.7 365.2 348.2
330.8 313.8 297.3 280.9 264.9 249 232.5 216.5 201.6 188.1
176.6 167.1 157.2 144.7 127.2 100.8 74.8 64.4 53.4 42.4
29.4 17.5 10 5 2.5 0 0
1002.8 881.1 760.8 647.6 540.8 464 409.1 386.1 365.7 351.2
334.8 318.3 302.3 286.4 270.9 255.9 240 224 209 194.1
182.1 172.1 161.6 150.2 128.7 102.3 79.3 69.3 57.9 46.4
32.9 20 12 7.5 4.5 2 0
1002.8 909 804.2 696 588.7 494.4 428.1 391.1 371.2 355.2
340.7 325.8 310.8 295.8 280.4 264.9 249.4 233.5 219 205
192.6 181.1 169.6 156.7 140.7 120.2 94.8 80.8 68.8 56.9
43.4 27.4 17 11 8 4 0
1002.8 929.9 843.6 747.3 644.6 546.8 465 403.6 373.2 355.2
340.7 326.3 311.8 296.8 281.9 265.9 249 233.5 218.5 204.5
193.1 181.1 168.6 154.7 139.2 122.2 102.8 86.3 74.3 62.4
49.9 35.9 18.5 11 7 3.5 0
1002.8 949.9 889.5 813.2 727.9 634.1 542.3 454 387.1 358.7
341.7 326.3 311.8 296.8 280.9 265.4 249 232.5 216.5 199.6
183.6 168.6 154.7 141.7 130.7 117.7 101.8 84.8 68.8 56.4
45.4 33.9 19 8.5 4.5 1.5 0
1002.8 981.8 952.9 908.5 836.7 754.3 672 588.2 479.4 392.1
350.7 331.3 315.3 299.8 284.9 269.4 253.4 237.5 221 203.6
187.1 170.6 155.7 141.7 128.2 114.2 99.3 84.8 68.8 52.4
40.4 28.4 18 9.5 4.5 2 0
1002.8 1014.8 1020.7 1014.8 980.3 926.5 862.6 791.8 701 583.7
462.5 372.7 329.8 310.3 295.8 281.9 266.9 253.9 241.5 226.5
211.5 193.1 174.6 157.7 144.2 131.2 144.2 151.2 114.2 91.3
60.4 44.4 25.4 12.5 6 3 0
1002.8 1047.2 1090.6 1126 1140 1129 1093.6 1047.2 1003.8 951.9
872.6 764.8 638.6 509.9 405.6 350.2 334.3 322.3 301.3 282.4
267.9 254.9 236.5 223 235 244 205.5 156.2 94.8 70.8
52.9 38.4 25.9 15 7.5 2.5 0
1002.8 1080.1 1161.4 1237.3 1293.6 1326.1 1328.1 1309.6 1292.1 1286.7
1283.2 1268.2 1238.8 1201.8 1154.9 1100.6 1032.2 966.9 943.9 1029.7
1215.8 1392.9 1419.4 1230.3 868.1 514.4 303.8 191.1 132.2 96.8
73.3 52.9 35.9 20.5 8 2 0
1002.8 1112 1226.3 1339.5 1434.3 1495.2 1524.1 1534.1 1544.1 1561.6
1588.5 1623.4 1665.3 1703.7 1742.2 1771.1 1817 1899.3 2053 2304.4
2630.7 2984.4 3329.6 3595.1 3626 3377 2899.1 2265 1581.5 988.3
574.2 341.7 194.6 73.3 22.5 1 0
1002.8 1123.5 1255.7 1386.9 1495.7 1567.5 1603.5 1618.9 1633.4 1653.3
1680.8 1713.7 1756.6 1800 1846.9 1910.8 2002.6 2136.3 2333.8 2607.7
2971.4 3451.4 4105.9 4918.1 5442 5315.3 4926.6 4391.8 3814.6 3266.8
2706.5 2088.4 1429.3 840.1 340.7 85.8 0
